This product may be available at a local business reseller.
Find a Reseller
Toshiba SDP74S Specifications
Summary
- Diagonal Screen size
- 6.9" LCD
- Video Resolution*
- 480x234
Video
- Multi-Camera Angle Select
- No
- Multi-Subtitle Select
- No
Inputs/Outputs
- SD Card (with SDHC)
- Yes
Features
- WMA & MP3 Playback*
- MP3 Only
- HDMI® CEC*
- No
- 3D Capability*
- No
- Wi-Fi
- No
- BD-Live*
- No
- Remote Control*
- Included
- Built-in VCR
- No
- Playback Time*
- Up to 3 hours
Physical Description
- Width
- 7.87"
- Height
- 1.61"
- Depth
- 6.5"
- Width (Shipping)
- 12.6"
- Height (Shipping)
- 8.46"
- Depth (Shipping)
- 3.39"
- Weight
- 1.96 lbs
- Weight (Shipping)
- 3.53 lbs
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.