This product may be available at a local business reseller.
Find a Reseller
Toshiba SDP75S Specifications
Summary
- Diagonal Screen size
- 7.0" LCD
- Video Resolution*
- 480x234
Video
- Playable Disk Types*
- CD, CD-R, CD-RW, DVD-R, DVD-RW, DVD-VR format, DVD-Video
- Multi-Camera Angle Select
- No
- Zoom Mode
- Yes
Audio
- JPEG Viewer*
- Yes
- Dolby® Decoding
- Yes
- Virtual Surround Built-in Speakers
- Yes
- WMA & MP3 Playback*
- MP3 Only
Features
- 3D Capability*
- No
- Streaming Services*
- No
- Playback Time*
- Up to 3 hours
Physical Description
- Width
- 7.8"
- Height
- 1.6"
- Depth
- 6.5"
- Weight
- 1.9 lbs
- Weight (Shipping)
- 3.1 lbs
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.