This product may be available at a local business reseller.
Find a Reseller
Toshiba SDP95S Specifications
Summary
- Diagonal Screen size
- 9.0" LCD
- Video Resolution*
- 640x234
Video
- Playable Disk Types*
- CD, CD-R, CD-RW, DVD-R, DVD-RW, DVD-VR format, DVD-Video
- Multi-Camera Angle Select
- No
- Zoom Mode
- Yes
Features
- WMA & MP3 Playback*
- MP3 Only
- 3D Capability*
- No
- Streaming Services*
- No
- Playback Time*
- Up to 6 hours
Physical Description
- Width
- 14.7"
- Depth
- 3.6"
- Weight
- 2.86 lbs
- Weight (Shipping)
- 4.13 lbs
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.