Toshiba DR570 DVD Recorder

Toshiba DR570 DVD Recorder

MSRP: $179.99
Video-electronics dr570 2.91 out of 5.0 based on 11 user reviews. Average Customer Rating: 2.91 out of 5.0
Read Reviews (11) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other DVD Players & Recorders that are available:
DVD Players & Recorders »

Toshiba DR570 Specifications

Summary

Video Resolution*
1080p

Video

Playable Disk Types*
DVD+R, DVD+RW, DVD-R, DVD-RW
Progressive Scan 3:2 Pulldown
Progressive out
Video Upconversion*
1080p, 1080i, 720p
Multi-Camera Angle Select
No
Multi-Subtitle Select
No

Audio

Dolby® Digital
No
Dolby® Digital Plus
No
Dolby® True HD
No
Surround Sound*
Virtual
WMA & MP3 Playback*
Yes

Inputs/Outputs

Digital Audio Out
1 Coaxial
S-Video
1 Output, 2 Input
RCA Video (Composite)
1 Output, 1 Input
SD Card (with SDHC)
No
Ethernet Port
No

Features

REGZA-LINK®(HDMITM-CEC)*
Yes
BD-Live™*
No

Physical Description

Width
16.54"
Height
2.32"
Depth
9.72"
Width (Shipping)
20.47"
Height (Shipping)
5.79"
Depth (Shipping)
14.25"
Weight
5.28 lbs
Weight (Shipping)
7.7 lbs
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • CamcordersCamcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube