More DVD Players & Recorders
Toshiba DR570 Specifications
Summary
- Video Resolution*
- 1080p
Video
- Playable Disk Types*
- DVD+R, DVD+RW, DVD-R, DVD-RW
- Progressive Scan 3:2 Pulldown
- Progressive out
- Video Upconversion*
- 1080p, 1080i, 720p
- Multi-Camera Angle Select
- No
- Multi-Subtitle Select
- No
Audio
- Dolby® Digital
- No
- Dolby® Digital Plus
- No
- Dolby® True HD
- No
- Surround Sound*
- Virtual
- WMA & MP3 Playback*
- Yes
Inputs/Outputs
- Digital Audio Out
- 1 Coaxial
- S-Video
- 1 Output, 2 Input
- RCA Video (Composite)
- 1 Output, 1 Input
- SD Card (with SDHC)
- No
- Ethernet Port
- No
Features
- REGZA-LINK®(HDMITM-CEC)*
- Yes
- BD-Live*
- No
Physical Description
- Width
- 16.54"
- Height
- 2.32"
- Depth
- 9.72"
- Width (Shipping)
- 20.47"
- Height (Shipping)
- 5.79"
- Depth (Shipping)
- 14.25"
- Weight
- 5.28 lbs
- Weight (Shipping)
- 7.7 lbs
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.