Toshiba DVR670 DVD Recorder

Toshiba DVR670 DVD Recorder

MSRP: $249.99
Video-electronics dvr670 2.62 out of 5.0 based on 16 user reviews. Average Customer Rating: 2.62 out of 5.0
Read Reviews (16) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other DVD Players & Recorders that are available:
DVD Players & Recorders »

Toshiba DVR670 Specifications

Summary

Video Resolution*
1080p

Video

Playable Disk Types*
CD-DA, CD-R, CD-RW, DVD+R, DVD+RW, DVD-R, DVD-RW, DVD-Video, SVCD, VCD
Progressive Scan 3:2 Pulldown
Progressive out
Multi-Camera Angle Select
No
Multi-Subtitle Select
No

Audio

Dolby® Digital
No
Dolby® Digital Plus
No
Dolby® True HD
No
WMA & MP3 Playback*
Yes

Inputs/Outputs

Digital Audio Out
1 Coaxial
S-Video
2 Input, 1 Output
RCA Video (Composite)
1 Output, 1 Input
SD Card (with SDHC)
No
Ethernet Port
No

Features

BD-Live™*
No
Remote Control*
Included
Built-in VCR
Yes
One Touch Recording*
Yes

Physical Description

Width
17.13"
Height
3.93"
Depth
10.55"
Width (Shipping)
21.34"
Height (Shipping)
7.09"
Depth (Shipping)
14.76"
Weight
9.46 lbs
Weight (Shipping)
12.32 lbs
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • CamcordersCamcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.