Toshiba Mini 3D Sound Bar Specifications
Audio
- Subwoofer
- Wired
- Sonic Emotion Aboslute 3D
- Yes
Convenience
- Compact Size
- Yes
- Bluetooth®
- Yes
- Compatible With:
- Laptops, MP3 Players, Smart Phones, Tablets, Televisions
- Remote Control
- Yes
- Warranty
- 1 Year Limited Warranty
Power Output
- Total Power
- 90 Watts Total Peak - @ 10% THD
- Front Power Output
- 15W x 4
- Subwoofer Power Output
- 30W x 1
- Amplifier Frequency Response
- 38Hz–19kHz
Connectivity
- Digital Coaxial In
- 1
- Digital Optical Audio In
- 1
- Analog Audio RCA In
- 1
- Audio Input
- 3.5mm IN
Physical Description
- Length (Bar)
- 11.4"
- Width (Bar)
- 2.8"
- Height (Bar)
- 3.9"
- Weight (Bar)
- 1.8 lbs
- Length (Subwoofer)
- 8.7"
- Width (Subwoofer)
- 8.7"
- Height (Subwoofer)
- 9.7"
- Weight (Subwoofer)
- 6.2 lbs
- Length (Packaging)
- 14.5"
- Width (Packaging)
- 13.4"
- Height (Packaging)
- 11.1"
- Weight (Packaging)
- 11.5 lbs
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.