SBX1250 Sound Bar Speaker System

SBX1250 Sound Bar Speaker System

MSRP: $199.99
Video-electronics sbx1250 5.00 out of 5.0 based on 3 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (3)  | Write Reviews
More Audio for Video
Model: MSRP:
SBX1250 $199.99
PA5075U $159.99
SBX4250 $299.99

Toshiba SBX1250 Sound Bar Overview

Enjoy the sweet sound of simplicity.

Make your whole room a sweet spot with the SBX1250 Sound Bar, delivering awesome immersive audio and deep bass to complete that high-def listening experience on your HDTV and other favorite devices.

Compact Simplicity and Convenience

5.1 and other so called immersive audio systems are nice to listen to, yet can be hard to set up, position and calibrate. They often take up lots of space, too, and add cable clutter. But the SBX1250 Sound Bar is simple to set up. Plus, thanks to a built-in subwoofer it delivers incredible bass without an array of external speakers.

Truly Seamless 3D Sound

Many popular systems promise an “immersive” listening experience. Yet they all fall apart at the seams, with “dead spots” depending on where you sit. The SBX1250 Sound Bar uses advanced Sonic Emotion® technology to provide an all-new, all-enveloping audio experience. It’s based on sound field control incorporating spatial analysis and wave field synthesis. But you won’t think about the science, just the incredible sound coming from that one simple plug-and-play device.

Broad Device Compatibility

You might buy this Sound Bar for your HDTV. But don’t forget your other digital gear. An array of digital and analog inputs allows you to enjoy full, rich, extra-realistic sound from a computer, MP3 or Blu-ray Disc™ player and, of course, your television.


MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • CamcordersCamcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.