SBX1250 Sound Bar Speaker System

SBX1250 Sound Bar Speaker System

MSRP: $199.99
Video-electronics sbx1250 5.00 out of 5.0 based on 3 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (3)  | Write Reviews
More Audio for Video
Model: MSRP:
SBX1250 $199.99
PA5075U $159.99
SBX4250 $269.99

Toshiba SBX1250 Sound Bar Specifications

Audio

Subwoofer
Integrated
Sonic Emotion Aboslute 3D
Yes

Convenience

Compatible With:
Laptops, MP3 Players, Smart Phones, Tablets, Televisions
Wall Mountable (no bracket required)
Yes
Remote Control
Yes

Power Output

Total Power
110 Watts Total Peak
Amplifier Frequency Response
Sound Bar: 57Hz - 18.3kHz

Connectivity

Digital Coaxial In
1
Digital Optical In
1
Audio Input
3.5mm IN, RCA

Physical Description

Length (Bar)
33.5"
Width (Bar)
3.75"
Depth (Bar)
3.25"
Weight (Bar)
7.3 lbs
Length (Packaging)
36.2"
Width (Packaging)
7.5"
Depth (Packaging)
6.2"
Weight (Packaging)
11.4 lbs
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • CamcordersCamcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.