Toshiba SBX4250 Sound Bar Specifications
Audio
- Subwoofer
- Wireless
- SRS TruSurround HD
- Yes
- SRS TruBass®
- Yes
- Dolby® Digital
- Yes
- Audio Equalizer Presets
- Yes
- Tone Control (Treble/Bass)
- Yes
- Loudness Control
- Yes
- Subwoofer Control
- Yes
Convenience
- Output Channel
- 2.1 Channel
- Bluetooth®
- Yes
- HDMI® CEC
- Yes
- Front Panel LED Display
- Yes
- Audio Sound Modes
- 3
- Wall Mountable (no bracket required)
- Yes
- Remote Control
- Yes
- Warranty
- 90 Days Limited Warranty (Parts / Labor)
Power Output
- Total Power
- 300 Watts Total Peak – @10%THD
- Front Power Output
- 75W x 2 (1kHz, 4Ω, 10% THD)
- Subwoofer Power Output
- 150W x 1(100kHz, 3Ω, 10% THD)
- Amplifier Frequency Response
- 20Hz-20kHz
Speakers
- Front Speakers
- L / R: 2.5” Cone Type x 2, L / R: 1.5” Dome Tweeter x 1
- Subwoofer Speakers
- 6.5” Cone type
Connectivity
- HDMI® In / Out
- 2 / 1 ARC
- Digital Optical Audio In
- 2
- Analog Audio RCA In
- 2
- Audio Input
- 3.5mm
Physical Description
- Length (Bar)
- 37.6"
- Width (Bar)
- 2.2"
- Height (Bar)
- 3.6”
- Weight (Bar)
- 4.9 lbs
- Length (Subwoofer)
- 7.6"
- Width (Subwoofer)
- 13.23"
- Height (Subwoofer)
- 14.0”
- Weight (Subwoofer)
- 14.3 lbs
- Length (Packaging)
- 39.92"
- Width (Packaging)
- 9.6"
- Height (Packaging)
- 19.2”
- Weight (Packaging)
- 27.6 lbs
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.