Compatible With You
Want to maximize your Windows® 7 experience? Get access to all the drivers, tools, upgrade guides and support you need to make the most of your Toshiba laptop running Windows® 7.
Windows® 7 Support
For more information on the following topics, please visit our Windows® 7 Support site.
- Find supported models
Determine if Windows 7 is compatible with your system. - How to upgrade to Windows 7
Step-by-step instructions for upgrading from Vista with and without the Toshiba Upgrade Assistant for Windows 7, and performing a Custom Installation (clean install) with and without the Toshiba Software Installer for Windows 7. - Windows 7 frequently asked questions
Microsoft FAQs and Toshiba FAQs - Toshiba tools to simplify the Windows 7 installation process
Information and download links for the Toshiba Upgrade Assistant for Windows 7 and the Toshiba Software Installer for Windows 7 - Download Toshiba drivers for Windows 7
Where to find software updates from Toshiba for Windows 7 installations on Toshiba laptops - Windows 7 hardware and software requirements
Minimum hardware specifications for installing and running Windows 7, and minimum Windows Vista Service Pack requirements for performing an upgrade to Windows 7. - Windows 7 Upgrade Option Program
Details about the Windows 7 Upgrade Option Program, including a redeem now link for qualified customers to place a Windows 7 Upgrade order.
Windows® 7 System Requirements:
- 1GHz or faster 32-bit (x86) or 64-bit (x64) processor
- 1GB RAM (32-bit) / 2GB RAM (64-bit)
- 16GB available disk space (32-bit) / 20GB (64-bit)
- DirectX® 9 graphics processor with WDDM 1.0 or higher driver
Additional Requirements to use certain features:
- Internet Access (fees may apply)
- Depending on resolution video playback may require additional memory and advanced graphics hardware
- For some Windows® Media Center functionality a TV tuner and additional hardware may be required
- Windows Touch and Windows Tablet require specific hardware
- HomeGroup requires a network and PCs with Windows 7
- DVD/CD authoring requires a compatible optical drive
- BitLocker requires TPM1.2; BitLocker To Go requires a USB Flash Drive
- Music and sound require audio output
- Windows XP Mode requires:
- Additional 1GB of RAM
- Additional 15GB of available disk space
- Processor capable of hardware virtualization, with Intel VT or AMD-V turned on
Windows® 7 Upgrade Advisor can help you determine which features and editions of Windows 7 will run on your computer; Also see Windows® Easy Transfer, Upgrading from Windows® Vista® to Windows® 7, or Upgrading from Windows® XP to Windows® 7.
Product functionality and graphics may vary based on your system configuration. Some features may require advanced or additional hardware; visit http://windows.microsoft.com/systemrequirements.
Some features in earlier Windows versions are not included in Windows 7. Download Windows Live Essentials to get similar programs including Windows Live Mail, Photo Gallery, Messenger and Movie Maker, for free at http://download.live.com.
Upgrading Your PC to Windows 7
Use the chart below to determine whether a clean install or an in-place upgrade will be required to get the Windows 7 experience you want.
| Upgrade FROM: Upgrade TO: | Windows® 7 Home Premium | Windows® 7 Professional | Windows® 7 Ultimate | ||||
|---|---|---|---|---|---|---|---|
| 32-bit | 64-bit | 32-bit | 64-bit | 32-bit | 64-bit | ||
| Windows® XP* | Custom Install |
Custom Install |
Custom Install |
Custom Install |
Custom Install |
Custom Install |
|
| Windows® Vista® Starter | 32-bit | Custom Install |
Custom Install |
Custom Install |
Custom Install |
Custom Install |
Custom Install |
| 64-bit | Custom Install |
Custom Install |
Custom Install |
Custom Install |
Custom Install |
Custom Install |
|
| Windows® Vista Home Basic | 32-bit | In-Place Upgrade |
Custom Install |
Custom Install |
Custom Install |
In-Place Upgrade |
Custom Install |
| 64-bit | Custom Install |
In-Place Upgrade |
Custom Install |
Custom Install |
Custom Install |
In-Place Upgrade |
|
| Windows® Vista Home Premium | 32-bit | In-Place Upgrade |
Custom Install |
Custom Install |
Custom Install |
In-Place Upgrade |
Custom Install |
| 64-bit | Custom Install |
In-Place Upgrade |
Custom Install |
Custom Install |
Custom Install |
In-Place Upgrade |
|
| Windows® Vista Business | 32-bit | Custom Install |
Custom Install |
In-Place Upgrade |
Custom Install |
In-Place Upgrade |
Custom Install |
| 64-bit | Custom Install |
Custom Install |
Custom Install |
In-Place Upgrade |
Custom Install |
In-Place Upgrade |
|
| Windows® Vista Ultimate | 32-bit | Custom Install |
Custom Install |
Custom Install |
Custom Install |
In-Place Upgrade |
Custom Install |
| 64-bit | Custom Install |
Custom Install |
Custom Install |
Custom Install |
Custom Install |
In-Place Upgrade |
|
| Note: To do an in-place upgrade on either a 32-bit or 64-bit system, please ensure that your PC has either Windows Vista Service Pack 1 (SP1) or Service Pack 2 (SP2) installed first. | |||||||
A custom (clean) installation gives you the option to either completely replace your current operating system or install Windows on a specific drive or partition that you select. You can also perform a custom installation if your computer does not have an operating system, or if you want to set up a multi-boot system on your computer.
An in-place upgrade keeps your files, settings, and programs intact from your current version of Windows.
Additional notes:
- If you are upgrading from Windows XP, you will need to back up your files and settings, perform a custom (clean) install, and then re-install your existing files, settings, and programs.
- To upgrade an earlier operating system than Windows XP (e.g. Windows 95 or Windows 2000) you will need to purchase a full license of Windows 7 and perform a custom installation.
- Upgrading Windows Vista from one language (e.g. English) to Windows 7 in a different language (e.g. French), requires a custom install.
For additional questions about upgrading to Windows 7, please visit our Windows 7 Support Center.



























Feedback