x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA5120U-1BRS

Toshiba Primary Li ION Battery Pack (6 cell, 67 Wh), Black

Compatible with select Toshiba Laptops

MSRP: $129.99

Power - PA5120U-1BRS Product Description

Overview

Overview
The Toshiba Primary Battery Pack is a 6-cell, rechargeable, Lithium Ion batterydesigned to work with select Toshiba series portable computers.

Take your office on the road without sacrificing performance, productivity orconvenience with Toshiba Notebook battery packs. Battery power gives you theability to use your computer around the house, on campus, in the office, andwhen you travel either on business trips or vacation. Enhanced battery life helpsyou stay connected and be productive wherever your work takes you.

Used as either a spare or replacement battery, this battery pack meets or exceedsthe specifications of the original battery that came with your notebook.

    Product Features:
  • Snaps in and out of the battery slot in seconds
  • Genuine Toshiba quality and reliability
  • Extend the life of your Toshiba notebook while on the road!
  • Take your office on the road without sacrificing performance, productivity or convenience.
  • Meets or exceeds the specifications of the original battery that came with the notebook
  • An additional battery pack provides extended power to work and play without worries
  • Get a spare to extend the battery life on the go for lengthy meetings, on campus and flights.
    Product Specifications:
  • Capacity: V11.1 ~ 67 Wh
  • Number of battery cells: 6
  • Dimensions: 8.1" x 2.0" x 0.8"
  • Weight: 0.75 lbs (339.5 g)
  • Warranty: 1 year standard limited

Disclaimers:
*Battery life may vary considerably from specifications depending on product model, configuration, applications, power management settings and features utilized, as well as the natural performance variations produced by the design of individual components. Published battery life numbers are achieved on select models and configurations tested by Toshiba at the time of publication. See “Detailed Specs” for specific battery measurement test. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries. To purchase a new battery pack, see the accessories information that shipped with your computer or visit the Toshiba web site at http://us.toshiba.com/battery-finder.

* Battery Life—MobileMark™. Measured by MobileMark. MobileMark is a trademark of the Business Applications Performance Corporation

Toshiba is dedicated to preserving the environment by sponsoring Call2Recycle™, a program of the Rechargeable Battery Recycling Corporation. For more information and for drop-off locations, visit www.rbrc.org or call 800-8-BATTERY

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.