x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA5221U-2DV2

Toshiba USB 3.0 Portable DVD SuperMulti Drive

Load software, Load software, watch movies, play music, burn & rip CD/DVDs and back up files on your laptop or Windows® Tablet*.

MSRP: $69.99

Multimedia Drives - PA5221U-2DV2 Product Description

Overview

Overview
The perfect choice to load software, watch movies, play music, burn & rip CD/DVDs and back up files on your Ultrabook®, laptop or Windows® Tablet*. Ultra-slim and powered by your computer, it is easy to take anywhere and use anytime
The Portable SuperMulti drives is small, lightweight (less than 9oz) with a cutting-edge slim design (~1/2”) and is perfect for current Ultrabook and laptops without an optical drive or older laptops with an outdated optical drive. Record to all common media formats, CD-R/RW, DVD±R/±RW, +R/-R Double layer and DVD-RAM, and enjoy excellent playback compatibility on DVD drives and players. You can record hours of video onto DVD with your computer to play back in your living room.
Super-Speed USB 3.0 interface (backwards compatible with USB 2.0 & 1.1) provides the perfect combination of performance and design to effortlessly burn discs and plays DVD’s.
For business applications or personal pleasure, the Toshiba USB 3.0 Portable SuperMulti Drive does it all.

*Windows® tablet must have a full-size USB port and may require an additional power AC Adapter PA1578U-1ACA (not bundled) to operate this drive.

Product Features

  • Simple and fast installation - easy plug and play operation
  • USB powered – no external AC adapter needed (May require the optional AC adapter on Windows® tablets with only a one USB port (PA1578U-1ACA)).
  • Fully compatible to record and back up files on most CD and DVD disc formats
  • Watch movies and load software
  • Sleek ultra-portable design at approximately 1/2” thin (25% thinner than previous model)
  • Weighs less than 9 ounces for true portability
  • Works with Windows OS XP, Vista, 7, 8, 8.1 and 10.
  • Eco-friendly design is RoHS compliant
  • Buffer Under Run Free Technology for stable writing under high speed
  • ABS (Automatic Ball Balancing System) reduces vibration and noise
  • Interface: USB 3.0 (backwards compatible with USB 2.0 & 1.1)
  • Supports both 8cm and 12cm optical discs

Product Specifications

  • Interface: USB 3.0
  • Read Speed: 24x (CD) / 8x (DVD)  / 5x (DVD-RAM)
  • Write Speed: 24x (CD) / 6x (DVD-R) / 8x (DVD+R) / 6x (DVD±R DL)   / 5x (DVD-RAM)
  • Rewrite Speed: 24x (CD-R) / 6x (DVD-RW) / 8x (DVD+RW)  / 5x (DVD-RAM)
  • Supported Recording Modes: Multisession, packet writing, mixed mode, restricted overwrite, random access write, incremental recording, sequential write  
  • Supported CD Formats: CD Text, CD Extra, CD-DA (audio), CD-ROM XA, Mixed-mode CD, Photo CD, Video CD, CD-ROM, CD+G (Karaoke CD), DVD- Video
  • Supported Media Types: CD-ROM, CD-R, CD-RW, DVD-ROM, DVD-R, DVD-RAM, DVD-RW, DVD+RW, DVD+R, DVD+R DL, DVD-R DL
  • Media Load Type: Tray  
  • Buffer Memory Size: 512 KB  
  • Buffer Underrun Technology: Yes  
  • Speed Adjustment Technology
  • Tilt Actuator Compensation
  • Double OPC (optimum power control)
  • ABS (Automatic Ball Balancing System) reduces vibration and noise
  • Supports both 8cm and 12cm optical discs
  • Windows compatibility
  • Tray Loading Drive for easy access to media
  • Windows® tablet must have a full-size USB port and may require an additional power AC Adapter PA1578U-1ACA (not bundled) to operate this drive.
    Support Disc Formats:  
    Speed (Max)
    Rewritable
       
    Read
    Write
    CD CD-ROM
    24X
    -
    N
      CD-R
    24X
    24X
    N
      CD-RW
    24X
    24X
    Y
    DVD DVD-ROM
    8X
    -
    N
      DVD+R
    8X
    8X
    N
      DVD-RW
    8X
    6X
    Y
      DVD-RAM
    5X
    5X
    Y
    DVD Double Layer DVD+R DL
    8X
    6X
    N
      DVD-R DL
    8X
    6X
    N
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.