x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA5226U-1ETB

Toshiba Wireless Keyboard & Mouse Combo KC300W

MSRP: $49.99
Now: $36.99

In Stock

add to shopping bag

Input Devices - PA5226U-1ETB Product Description

Overview

Overview
Eliminate the cable mess on your desk with the Toshiba Wireless Keyboard & Mouse Combo. The fast 2.4GHz wireless connection and nano USB receiver will have you up and running in no time. The nano receiver controls both the keyboard and mouse and is small enough to be left in the laptop USB port or easily stored inside the built-in compartment in the mouse when not in use. Type comfortably with the full-size QWERTY keyboard including separate directional keys and a 17-key numeric keypad. The keyboard features high-quality data markings to ensure the symbols and letters won’t wear away with normal use. There are also hot keys to control select Windows® function along with play/pause and volume up/down. The Wireless Optical Mouse is built for comfort and dependability that is great for both home and business users. Experience dependable accuracy with smooth cursor action. Work comfortably all day whether you're right-handed or left-handed with the balanced and weighted design. The keyboard features a low battery indicator to help prevent those unpleasant surprises should the battery need replacement. In addition, batteries are included for both devices making setup a snap. The wireless keyboard & mouse combo can be connected directly to your laptop and is ideal for use with all port replicators, USB hubs and other docking devices for Windows laptops and Tablets.

Product Features

Keyboard
  • Single nano USB receiver controls both the keyboard and mouse to your computer or docking device
  • Full-size keyboard with 115 raised-tile keycaps
  • 10 hot keys to controls Sleep, Search, Web, media play/pause/previous/next, and volume up/down
  • Separate directional and numeric keys
  • Eliminates bothersome clicking noise with advanced, sound-silencing technology
  • High-quality data markings prevents fading/wearing away of letters and symbols
  • Low battery indicator warns you when batteries need to be replaced

mouse

  • 1000 DPI optical sensor for precise cursor movement and accuracy without wires
  • Nano receiver is small enough to be left in the USB port or stored easily inside the built-in compartment when not in use
  • Arched shape with convenient scroll wheel provides support for your hand in a natural, comfortable position
  • Symmetrical shape lets you use either the right or left hand

Product Specifications

keyboard/mouse
  • Interface: Wireless RF 2.4 GHz (Radio Frequency)
  • Connection: USB (1.1/2.0) Nano Receiver
  • Range: up to 33 feet (10 meters)
  • Low battery indicator

Product Specifications

keyboard
  • 105-key QWERTY keyboard with 10 hot keys
  • Separate directional keys and numeric keypad
  • 10 hot-keys to controls Sleep, Search, Web, media play/pause/previous/next, and volume up/down
  • 2 AAA batteries included

Product Specifications

Mouse
  • Nano wireless optical mouse
  • 3-Buttons : Left, Right, Scroll-wheel
  • Resolution: 1000 DPI
  • 1 AAA battery included
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.