x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA5250U-1ETB

Toshiba Computer Key Lock LK600

Low-profile tamper-resistant lock with a 360 degree swivel designed to protect the thinnest laptops and Ultrabook

Now: $27.99

Ships in 7-9 days

add to shopping bag

Protection - PA5250U-1ETB Product Description

Overview

Overview
Thousands of laptop computers are stolen everyday – protect your laptop computer with this Toshiba Computer Lock. The low-profile tamper-resistant lock with a 360 degree swivel is designed to protect the thinnest laptops and Ultrabook. An easy to use Push-To-Lock feature secures your laptop with a simple push of a button without the need to fumble with keys. Compact and portable, with 6.5 feet of insulated steel cable to anchors your valuable laptop and data to a desk or fixed structure wherever you happen to be: library, coffee shop, or office.

Product Features

  • Low profile lock head with 360 degree swivel attaches to even the thinnest laptops and Ultrabook.
  • Tamper-resistant lock assembly with easy to use one-button Push-To-Lock feature that does not require a key to install.
  • 6.5 feet of insulated galvanized steel cable to secure your device to a desk or a fixed object.
  • Compatible with security lock slot found on most laptops, dock stations, monitors, and projectors.
  • Includes a one (1) year limited warranty and 2 keys*
  • *Please keep keys in a safe place as there is no replacement available if lost or stolen.

Product Specifications

  • Lock head dimensions: 1.52” x 0.91” x 0.56”
  • Cable length (L) and diameter (D): L: 6.5ft; D: 4.4mm
  • Lock head to Cable attachment: 360 degrees rotatable with swivel coupler
  • Lock type: T-bar
  • Keys: 2 keys
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.