x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

x

Configure Your Laptop

Select the options you want using the form below and then click the "Add to Quote" button.

Toshiba Dynaedge DE-100-C0022E Laptop

Toshiba dynaEdge
DE-100-C0022E Mobile Mini PC

MSRP: $999.99
More Dynaedge DE-100 Series Laptops
Model: PRICE:
DE-100-C0010E $619.99
DE-100-C0020E $879.99
DE-100-C0018E $949.99
DE-100-C0022E $999.99

Dynaedge DE-100-C0022E Laptop Specifications

Performance

Processor*
Intel® Core™ m5-6Y57 Processor, Intel® vPro™ Technology
Operating System*
Windows 10 Pro
Graphics Engine*
Intel® HD Graphics 515

Memory and Storage

Memory*
8 GB LPDDR3 1600 MHz (not upgradeable)
Hard Drive*
256 GB M.2 Solid State Drive (SSD)

Audio and Video

Audio
Headset jack - Microphone/Headphone Combination Port

Communication

Wireless LAN*
Intel® Dual-Band Wireless-AC 8260
Bluetooth
Bluetooth®

Power

AC Adapter
45W AC Adapter (4mm) - PA5192U-1ACA
Battery
2 cell 20 Wh

Expansion

USB Ports
1 x USB 3.0 port, 1 x USB 3.1 Type-C port
HDMI
USB-C to HDMI®/VGA/LAN/USB3.0 (included)

Software, Support and Security

Security and Protection
Trusted Platform Module (TPM v2.0), Fingerprint Reader, HALT Tested Design
Standards
RoHS Compatible
Standard Limited Warranty*
3 Year Standard Limited Warranty (1 Year on Battery)

Physical Description

Weight*
Starting at 0.66 lbs (0.3 kg)
Color
Platinum White
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.