What kind of user are you?
To help narrow the vast array of laptop choices, we identify some common types of laptop users and recommend suitable models. Do you recognize yourself in any of these descriptions?
The Generalist
Youre looking for a laptop thats budget friendly but powerful enough to replace your old desktop PC. You dont care about having the latest processor, biggest hard drive, or best sound. However, your laptop must offer a comfortable screen, good keyboard, and a decent speedand you dont want to do without a built-in DVD drive.
Recommended category: Everyday Computing
Look for these features:
- 2GB RAM or more
- 250GB hard drive or larger
- Intel® or AMD dual core processor
The Starving Student
As a cash-strapped college student, you need an inexpensive laptop or Ultrabook™ with battery life that lasts through class. It must be fast enough to keep up with lectures but light enough to lug around campus all day.
Recommended category: Lightweight
Look for these features:
- 13.3 to 14-inch diagonal screen
- 3GB RAM or more
- 250GB hard drive or larger
- Intel® or AMD dual core processor or better
- Less than 5 lbs*
The Flush Freshman
Mom and dad have taken pity and are buying you the decked-out dorm-room laptop of your choice for doing homework and watching Blu-ray movies. The skys the limit because you want great speakers and a flawless screen.
Recommended category: Entertainment
Look for these features:
- 15.6-inch diagonal screen or larger
- 4GB RAM or more
- 500GB hard drive or larger
- Intel® Core i3 or AMD Phenom II processor or better
- Blu-ray drive
- Quality stereo speakers
Corporate Manager
Youre responsible for buying the next fleet of laptops for your company, or perhaps theres just enough in your one-person business budget to buy a nice portable for yourself. Either way, a secure, durable laptop with a strong warranty can help you concentrate on business without worrying about security.
Recommended category: Built for Business
Look for these features:
- 13.3- to 15.6-inch diagonal screen
- 3GB RAM or more
- 320GB hard drive or larger
- Intel® or AMD dual core processor or better
- Three-year standard limited warranty or less*
- Data security features
Frequent Flyer
You want to travel light with a laptop, or even better an Ultrabook that doesn't take much space and that doesn't weight a ton. Then this lightweight category of PCs is right for you.
Recommended category: Lightweight
Look for these features:
- 12.5 to 14-inch diagonal screen
- 3GB RAM or more
- 250GB hard drive or larger
- Intel® or AMD dual core processor or better
- Less than 5 lbs*
Media Maven
You appreciate great picture quality, rich-sounding speakers, lickety-split speed, and the latest gee-whiz entertainment options. You might need the ability to edit high-resolution graphics.
Recommended category: High Performance
Look for these features:
- 15.6-inch diagonal screen or larger
- 6GB RAM or more
- 500GB hard drive or larger
- Intel® or AMD quad core processor
- Blu-ray drive*
- Quality stereo speakers
Mobile Multitasker
You already have a nice laptop, one thats plugged into the home network or too heavy to lug around. You want another device that barely weighs anything but has enough power to manage e-mail, check a few Web sites, and watch videos on the go.
Recommended category: Tablets
Look for these features:
- 7 to 10.1-inch HD widescreen
- Android platform
- Up to 65GB storage capacity
- Built-in Wi-Fi and/or 4G (select models)
- Starting at 1.6 lbs*
*Depending on selected models